IESNA:LM-63-2002
[TEST]P1380801
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-827-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5747.3
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
889.4 916.3 967.5 989.2 1019.9 1075.0 1122.3 1167.1 1201.7 1246.5 1288.7 1355.2 1455.1 1540.8 1611.2 1657.2 1647.0 
1645.7 1650.9 1693.1 1734.0 1799.3 1815.9 1814.7 1767.3 1622.7 1387.2 1156.9 558.0 199.6 92.1 71.7 52.5 37.1 15.4 
2.6 0.0 
889.4 915.0 956.0 990.5 1018.7 1066.0 1112.1 1162.0 1201.7 1226.0 1272.1 1338.6 1435.9 1530.6 1608.6 1643.2 1636.8 1636.8 
1647.0 1688.0 1739.2 1800.6 1830.0 1807.0 1782.7 1627.8 1378.3 1142.8 597.6 190.7 93.4 71.7 53.7 37.1 17.9 2.6 0.0 
889.4 913.7 953.4 989.2 1014.8 1063.5 1123.6 1167.1 1210.6 1245.2 1283.6 1346.3 1429.5 1525.4 1609.9 1649.6 1661.1 
1666.2 1695.6 1744.3 1814.7 1874.8 1929.8 1931.1 1918.3 1813.4 1556.2 1275.9 801.1 287.9 120.3 81.9 55.0 35.8 15.4 
2.6 0.0 
889.4 908.6 950.8 984.1 1017.4 1059.6 1115.9 1167.1 1210.6 1246.5 1275.9 1328.4 1407.7 1507.5 1585.6 1658.5 1677.7 1684.1 
1718.7 1771.1 1840.3 1938.8 2062.9 2115.4 2152.5 2153.8 1975.9 1611.2 1140.2 488.9 170.2 97.3 64.0 35.8 15.4 3.8 0.0 
889.4 908.6 953.4 980.3 1025.1 1058.3 1105.7 1165.8 1206.8 1247.7 1281.0 1328.4 1385.9 1480.6 1580.5 1641.9 1664.9 
1677.7 1703.3 1783.9 1903.0 2059.1 2235.7 2370.1 2495.5 2594.0 2611.9 2325.3 1777.5 984.1 318.7 131.8 80.6 43.5 
15.4 5.1 0.0 
889.4 909.9 945.7 980.3 1012.3 1050.7 1094.2 1146.6 1195.3 1238.8 1284.8 1324.5 1377.0 1439.7 1513.9 1597.1 1656.0 
1691.8 1722.5 1817.2 1949.0 2102.6 2266.4 2478.8 2737.3 2952.3 3159.7 3250.5 2745.0 1791.6 874.1 282.8 106.2 
47.3 19.2 6.4 0.0 
889.4 907.3 939.3 970.0 1004.6 1041.7 1085.2 1128.7 1183.7 1231.1 1281.0 1330.9 1379.5 1446.1 1513.9 1585.6 1654.7 
1695.6 1744.3 1803.1 1900.4 2055.2 2244.6 2491.6 2768.1 3043.2 3290.2 3459.1 3333.7 2791.1 1775.0 907.3 270.0 
72.9 23.0 7.7 0.0 
889.4 908.6 935.5 964.9 1000.7 1043.0 1077.5 1122.3 1176.1 1220.9 1277.2 1336.0 1388.5 1446.1 1511.4 1579.2 1641.9 1704.6 
1751.9 1815.9 1920.9 2057.8 2235.7 2467.3 2736.1 3007.4 3290.2 3391.3 3359.3 3016.3 2077.0 1165.8 404.4 102.4 
26.9 9.0 0.0 
889.4 907.3 921.4 956.0 985.4 1025.1 1057.1 1098.0 1141.5 1185.0 1237.5 1292.5 1359.1 1415.4 1455.1 1510.1 1565.1 1635.5 
1725.1 1831.3 1972.1 2126.9 2317.6 2536.4 2769.3 2976.7 3090.5 3114.9 3095.7 2961.3 2536.4 1639.3 597.6 175.3 
38.4 10.2 0.0 
889.4 900.9 917.6 940.6 963.6 991.8 1026.3 1063.5 1096.7 1131.3 1176.1 1219.6 1261.8 1292.5 1333.5 1377.0 1432.0 1519.0 
1625.3 1776.3 1951.6 2165.3 2370.1 2558.2 2775.7 2897.3 2938.3 2966.4 2878.1 2624.7 2181.9 1351.4 433.8 119.0 
33.3 10.2 0.0 
889.4 895.8 902.2 915.0 939.3 966.2 994.3 1021.2 1048.1 1069.9 1101.8 1130.0 1158.2 1172.2 1209.3 1258.0 1329.6 1432.0 1560.0 
1707.2 1904.2 2102.6 2302.2 2521.1 2672.1 2705.3 2635.0 2467.3 2142.3 1754.5 1313.0 625.8 203.5 53.7 23.0 10.2 0.0 
889.4 893.3 898.4 909.9 930.4 957.2 977.7 1003.3 1027.6 1045.5 1071.1 1092.9 1115.9 1141.5 1173.5 1224.7 1300.2 1385.9 1481.9 
1609.9 1730.2 1869.7 2007.9 2165.3 2247.2 2219.1 2106.4 1943.9 1634.2 1277.2 900.9 409.5 143.3 52.5 20.5 9.0 0.0 
889.4 893.3 893.3 902.2 921.4 944.4 966.2 985.4 1002.0 1019.9 1037.9 1057.1 1076.3 1108.2 1149.2 1196.5 1254.1 1305.3 1350.1 
1398.7 1451.2 1505.0 1580.5 1653.4 1685.4 1620.1 1508.8 1315.6 1057.1 746.1 454.3 199.6 84.5 46.1 21.8 9.0 0.0 
889.4 889.4 888.1 890.7 909.9 924.0 932.9 944.4 953.4 963.6 975.2 990.5 1003.3 1005.9 996.9 970.0 930.4 881.7 825.4 
758.9 703.9 642.4 574.6 491.4 404.4 319.9 249.5 202.2 166.4 142.0 121.6 94.7 75.5 56.3 34.6 10.2 0.0 
889.4 883.0 877.9 880.5 890.7 895.8 900.9 897.1 897.1 898.4 889.4 880.5 853.6 826.7 787.0 730.7 662.9 600.2 549.0 
504.2 460.7 418.5 380.1 339.1 302.0 264.9 232.9 204.8 179.2 157.4 133.1 104.9 75.5 56.3 34.6 10.2 0.0 
889.4 880.5 876.6 871.5 874.1 870.2 861.3 851.0 848.5 833.1 812.6 779.4 734.6 689.8 645.0 607.9 581.0 560.5 527.2 
488.9 447.9 401.8 360.9 331.4 303.3 276.4 252.1 224.0 195.8 162.5 138.2 111.3 80.6 51.2 25.6 9.0 0.0 
889.4 876.6 870.2 870.2 858.7 845.9 836.9 828.0 807.5 784.5 746.1 693.6 641.1 606.6 579.7 563.1 543.9 519.6 490.1 
460.7 426.1 372.4 348.1 330.2 311.0 290.5 264.9 240.6 213.7 188.1 154.8 131.8 102.4 62.7 30.7 7.7 0.0 
889.4 875.3 863.8 858.7 839.5 822.9 812.6 799.8 771.7 732.0 680.8 632.2 593.8 566.9 541.3 520.8 496.5 470.9 437.7 
387.8 353.2 345.5 337.8 336.6 331.4 322.5 300.7 281.5 267.5 248.3 230.4 198.4 165.1 110.1 61.4 11.5 0.0 
889.4 874.1 862.5 848.5 826.7 819.0 803.7 780.6 746.1 698.7 643.7 595.1 569.5 546.4 518.3 487.6 458.1 422.3 368.6 
337.8 325.1 318.7 314.8 313.5 313.5 302.0 285.4 275.1 258.5 239.3 234.2 217.6 179.2 119.0 64.0 11.5 0.0 
889.4 871.5 858.7 848.5 828.0 817.7 804.9 770.4 724.3 666.7 615.5 577.2 549.0 524.7 496.5 462.0 421.0 369.8 334.0 
317.4 308.4 303.3 299.5 300.7 293.1 276.4 259.8 245.7 227.8 221.4 217.6 188.1 151.0 108.8 61.4 7.7 0.0 
889.4 876.6 862.5 849.7 828.0 820.3 802.4 771.7 720.5 661.6 610.4 568.2 540.0 511.9 483.7 441.5 390.3 337.8 317.4 
304.6 298.2 295.6 294.3 291.8 277.7 264.9 248.3 238.0 224.0 230.4 247.0 188.1 133.1 94.7 53.7 5.1 0.0 
889.4 874.1 862.5 848.5 825.4 812.6 796.0 770.4 719.2 660.3 610.4 568.2 536.2 510.6 486.3 442.8 390.3 336.6 316.1 
303.3 295.6 293.1 290.5 286.7 271.3 257.2 247.0 238.0 224.0 231.6 252.1 177.9 128.0 93.4 53.7 2.6 0.0 
